IESNA:LM-63-2002
[TEST]P947238
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9285
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1089.4 1364.1 1612.3 1804.5 1961.2 2049.9 2091.6 2106.5 2181.7 2342.8
2608.8 2944.7 3275.4 3539.5 3770.5 3981.4 4114.7 4148.7 4066.7 3859.2
3440.3 2716.1 2242.1 1877.8 1487.2 1046.3 687.8 482.2 376.2 325
294.8 247.8 209.9 72.9 35.5 5.8 0
1089.4 1373.6 1624.3 1819.9 1963.6 2060.9 2110.8 2124.7 2187 2332.2
2578.1 2907.4 3231.8 3505 3738.4 3949.3 4107.5 4164.5 4112.3 3936.4
3586.5 2917.4 2332.7 1958.8 1573 1140.7 750.1 506.1 388.2 336.5
297.6 251.6 211.8 90.1 37.9 7.2 0
1089.4 1361.7 1607.5 1805 1958.8 2070.5 2132.3 2158.7 2207.6 2338
2547.4 2839.8 3151.3 3425.9 3647.9 3825.2 3991.5 4072.5 4051.9 3911.5
3630.1 3170.5 2527.3 2078.7 1695.7 1276.8 852.7 566.5 418.9 348
307.2 267.4 229.1 174.9 89.1 10.5 0
1089.4 1361.7 1600.3 1797.3 1961.7 2087.8 2172.1 2216.2 2262.2 2362.9
2518.7 2745.4 3014.7 3273 3481.1 3651.7 3795 3911 3942.1 3896.1
3726.9 3413 2972.1 2450.1 1958.8 1522.2 1064.5 681.5 464.9 353.7
305.3 265 226.2 180.2 126.5 49.4 0
1089.4 1321.4 1552.9 1755.1 1928.7 2082 2204.2 2285.2 2337 2416.6
2546 2712.3 2927.5 3146.5 3343.5 3513.2 3651.2 3773.9 3861.1 3884.6
3838.1 3695.3 3418.3 2999.4 2510 2010.1 1497.8 987.3 620.2 416
317.3 281.8 244.9 186.9 126.1 39.3 0
1089.4 1300.3 1509.3 1706.3 1888.4 2057.1 2210.5 2331.7 2414.2 2491.3
2588.1 2727.1 2888.2 3079.4 3272.1 3463.8 3626.8 3754.3 3850.6 3930.2
3992 3971.4 3884.6 3687.6 3347.3 2906.4 2339.4 1794 1206.4 744.8
483.1 330.2 239.2 144.7 72.9 19.2 0
1089.4 1260 1441.7 1627.2 1807.4 1984.2 2154.9 2306.8 2432.9 2534
2636.6 2748.7 2871.9 3025.3 3201.2 3400.5 3605.7 3803.6 3979 4133.4
4273.8 4428.1 4497.6 4540.8 4531.2 4335.6 3962.3 3367.5 2580.5 1748
1008.9 523.9 267.4 154.3 75.2 25.9 0
1089.4 1229.4 1375.1 1534.2 1699.1 1854.8 2022.1 2184.6 2340.8 2478.9
2616.9 2744.9 2860.9 2986 3117.3 3258.2 3421.6 3606.6 3808.9 4023.6
4258 4594.4 4866.2 5032 5220.9 5357.5 5375.2 5191.6 4714.3 3941.7
2871.9 1853.4 944.7 385.3 137.6 26.8 0
1089.4 1174.3 1276.8 1395.7 1526 1664.1 1804.5 1943.5 2081.1 2222.5
2370.6 2507.6 2656.7 2812.5 2974.5 3136.9 3317.1 3519.4 3743.2 3996.8
4293 4742.1 5187.8 5493.1 5882.8 6341.4 6832.2 7159.6 7089.6 6430.6
5073.7 3289.3 1395.2 426.1 134.2 27.8 0
1089.4 1164.7 1266.8 1376 1499.2 1629.6 1762.8 1895.6 2026.9 2160.1
2291.5 2427.6 2571.4 2727.1 2888.2 3055.5 3241.4 3447 3677.1 3939.3
4235 4710.4 5159.5 5490.2 5906.7 6406.6 6942.5 7283.7 7219 6518.3
5043.5 3084.2 1181.9 326.4 105.4 24 0
1089.4 1128.2 1181 1251.9 1337.7 1431.2 1525.6 1624.8 1727.3 1830.9
1935.4 2043.2 2152 2267 2390.7 2521.5 2665.3 2828.3 3024.8 3249.1
3522.3 3956.5 4285.8 4610.7 5007.1 5484 5931.7 6125.8 5923 5149.9
3801.7 2116.1 610.1 128 42.7 9.6 0
1089.4 1101.4 1131.1 1173.8 1232.7 1296.5 1366 1437.4 1509.8 1586.9
1662.2 1734.5 1809.3 1883.6 1962.2 2045.1 2132.3 2238.3 2361 2520.1
2750.1 3035.8 3230.4 3448 3708.2 3992 4185.6 4118 3779.7 3145.1
2271.3 1162.3 379.1 113.1 38.8 9.1 0
1089.4 1077.4 1081.8 1101.4 1133.5 1166.6 1210.2 1253.3 1296 1340.6
1379.4 1414.4 1443.6 1470.5 1489.1 1501.1 1513.1 1521.3 1534.7 1565.8
1640.6 1684.7 1692.8 1709.1 1734.5 1757.5 1694.8 1495.9 1212.1 898.2
610.6 346 173.5 73.3 35.5 12.5 0
1089.4 1027.1 990.2 971 969.1 976.8 989.7 1004.1 1014.2 1020.4
1019.9 1007.9 989.2 962.9 927.9 885.2 834 780.8 731.9 686.3
639.4 597.7 562.7 533.9 509 483.6 452 409.3 350.4 271.3
197.5 145.2 100.7 64.7 36.9 10.5 0
1089.4 980.6 913 883.3 876.1 882.4 895.8 910.2 917.4 915.4
905.4 887.6 861.8 829.6 792.3 753.9 714.1 674.4 635.1 591.9
548.3 509 480.2 463 456.3 457.2 456.3 442.9 409.8 354.7
269.8 186 130.4 85.8 42.7 9.6 0
1089.4 944.2 862.7 830.6 832 850.3 870.4 883.3 884.3 875.7
858.9 834.9 806.6 774 739.5 705.5 669.6 631.7 592.9 556.9
529.6 506.1 490.3 480.2 471.6 461.6 445.7 429.4 409.3 377.2
328.3 257.9 169.2 93.5 44.6 9.6 0
1089.4 909.2 825.3 803.8 817.2 842.1 861.8 871.3 867.5 852.7
829.6 802.3 770.7 739.5 706.5 674.4 652.3 625.9 592.9 566.5
548.8 525.3 488.4 459.2 440 421.3 402.1 383 365.7 349.9
331.2 301 246.4 188.8 110.7 26.8 0
1089.4 889.6 805.7 793.7 816.7 840.7 860.3 866.1 857 833.5
805.2 773.1 738.6 707.9 681.5 666.7 649 630.7 613 573.7
538.7 510.9 483.1 457.2 430.4 406.9 383.9 362.8 340.8 315.4
290.4 267.9 234.9 202.7 141.9 55.1 0
1089.4 872.8 793.2 791.8 817.2 840.2 857.4 859.4 845.5 820.1
787.9 752.5 720.8 691.6 672 655.2 633.6 604.4 578.5 547.3
523.4 496.5 470.2 446.2 426.1 405.5 383.4 360.9 334.5 305.3
273.2 244.9 208.5 157.7 104.5 43.6 0
1089.4 863.2 787 791.3 819.1 841.6 857 854.1 836.4 806.2
768.8 733.8 704.1 681.5 671 645.6 606.3 560.8 542.6 527.2
499.9 478.8 460.6 433.8 413.6 397.8 377.2 352.8 323.5 291.4
256.4 241.1 207.5 135.6 98.7 60.4 0
1089.4 861.3 783.2 791.8 819.6 842.6 856.5 852.7 831.1 797.1
759.2 724.7 695.4 681.5 665.3 633.1 575.6 537.8 528.2 509.5
485.5 459.6 435.2 416.5 405 394.9 376.2 353.2 325.4 293.3
259.3 267.9 213.8 142.8 108.8 40.3 0
1089.4 861.3 782.7 793.2 820.1 843.1 856 854.1 833 797.5
759.2 724.2 695 682 663.8 631.2 571.3 538.2 530.6 509
484.1 455.8 435.7 410.7 407.4 394.9 375.8 353.2 327.4 292.8
260.3 264.1 183.6 147.6 107.4 38.8 0
